Skip to main content

KON Outdoor Current Transformer Metering/Protection 15 kV

KON Outdoor Current Transformer Metering/Protection 15kV

KON-11: 15 kV, outdoor, 110 kV BIL, primary amps: 5-1200, 60 Hz

KON-11ER: 15 kV, outdoor, 110 kV BIL, primary amps: 200 and 1000, 60 Hz

The KON-11 outdoor current transformer is used for metering and relaying on outdoor 15 kV circuits. It is available in both polyurethane (PUR) and hydrophobic cycloaliphatic epoxy (HCEP) insulating material.

The KON-11ER extended range outdoor current transformer is designed for metering outdoor 15 kV systems. Ideal for use in cogeneration and in applications where there are large power exchanges, the unit preserves stated accuracies with loads ranging from one percent of the full rated current through the rating factor. The KON-11ER provides greater value for the customer by reducing inventory requirements due to its wide operating range in conventional metering applications. This unit is only available in hydrophobic cycloaliphatic epoxy (HCEP) insulating material.