Skip to main content

LG Outdoor Current Transformer Metering/Protection 15-34.5 kV

LG Outdoor Current Transformer Metering/Protection 15-34.5 kV

15-34.5 kV, outdoor, 110-200 kV BIL, 25-60 Hz

LG-15-879
The LG-15-879 outdoor, window-type current transformer is rated for use on 15,000 volt systems with 110 kV BIL. Primary current ratios are available from 200:5 to 10,000:5 for 60 Hertz (Hz) with a Rating Factor of up to 2.0. This dry-type, solid-cast current transformer will operate with high accuracy for metering or relay applications.

LG-25-879
The LG-25-879 outdoor, window-type current transformer is rated for use on 25,000 volt systems with 150 kV BIL. Primary current ratios are available from 200:5 to 10,000:5 for 60 Hertz (Hz) with a Rating Factor of up to 2.0. This dry-type, solid-cast current transformer will operate with high accuracy for metering or relay applications.

LG-34-879
The LG-34-879 outdoor, window-type current transformer is rated for use on 34,500 volt systems with 200 kV BIL. Primary current ratios are available from 200:5 to 10,000:5 at 60 Hertz (Hz) with a Rating Factor of up to 4.0. This dry-type, solid-cast current transformer will operate with high accuracy for metering or relay applications.