Medium Voltage Indoor Sensors
The ABB solution for measuring currents and voltages for protection and monitoring in medium voltage power systems.
Low-power passive instrument transformers (sensors) offer an alternative way of making current and voltage measurements in medium voltage networks. Sensors based on alternative principles have been introduced as successors to conventional instrument transformers to significantly reduce size, increase safety, and to provide greater rating standardization and a wider functionality range. These well-known principles can only be fully utilized in combination with versatile electronic relays or power quality analyzers.
UL Certified AdvaSense™ Indoor Sensors
Current Sensors
- KECA 80 C85, UL certified - Primary and secondary GIS (gas insulated switchgear), optimized for retrofit purposes, OEM
- KECA 80 C216, UL certified - Primary AIS (air insulated switchgear), OEM
- KECA 80 C184, UL certified - Primary AIS, OEM
- KECA 80 D85 (split core type), UL certified - Primary and secondary GIS, optimized for retrofit purposes, OEM
- KECA 80 C165, UL certified - Primary AIS, OEM
- KECA 80 C260, UL certified - Primary AIS, OEM
Voltage Sensors
- KEVA 17.5 B21, UL certified - Primary and secondary AIS, OEM
- KEVA 17.5 B31, UL certified - Primary and secondary AIS, OEM
- KEVA 17.5 B41, UL certified - Primary and secondary AIS, OEM
- KEVA 24 B21, UL certified - Primary and secondary AIS, OEM
- KEVA 36 B21, UL certified - Primary and secondary AIS, OEM
- KEVA 38 B21, UL certified - Primary and secondary AIS, OEM
IEC Indoor Sensors (available in the US without UL Certification)
Indoor Current Sensors
- KECA 80 C85 - Primary and secondary GIS, optimized for retrofit purposes
- KECA 80 C104; KECA 80 C165 - Primary AIS, UniGear ZS1 (UniGear Digital concept)
- KECA 80 C184; KECA 80 C216 - Primary AIS, UniGear ZS1 (UniGear Digital concept)
- KECA 80 D85 (split core type) - Primary and secondary GIS, optimized for retrofit purposes
- KECA 250 B1 - Primary and secondary AIS, OEM
- KECA 80 C125 - Primary AIS, UniGear ZS1
- KECA 80 C260 - Primary AIS
Indoor Voltage Sensors
- KEVA B - Primary and secondary AIS, OEM
- KEVA C - Primary and secondary GIS, optimized for retrofit purposes
- KEVA 36 G - Primary gas insulated switchgear (GIS)