Medium Voltage Sensors Medium Voltage Sensors Medium Voltage Indoor SensorsCurrent and voltage measurements for the protection and monitoring of low and medium voltage power systems Medium Voltage Outdoor SensorsCurrent and voltage measurements from 15 kV to 34.5 kV for the protection and monitoring of medium voltage power systems Publications Application and TechnicalBrochuresData SheetsInstallation and InstructionPresentations Related Links Global web page Other Instrument Transformers & Sensors Passive Voltage Indicators 600 Volt Current Transformers 600 Volt Voltage Transformers 5 kV–34.5 kV Current Transformers 5 kV–34.5 kV Voltage Transformers 15 kV–34.5 kV Combined Current and Voltage Transformers