PS–981 Current Transformer Bushing Type
Indoor/outdoor; 600 V; 10 kV BIL; Single, dual, & multi ratios
The PS–981 outdoor “Slip-Over” / ACCUSlip™ current transformer is a 600 volt, 10 kV BIL rated unit and designed to fit over a variety of specified bushing sizes. This unit can be applied over higher rated system voltages provided sufficient insulation is available on the point of application. Primary current ratios are available from 200:5 to 5000:5 at 60 Hertz (Hz) with a Rating Factor of up to 4.0.
This unit is ideal for old electrical substation equipment with no internal space for BCTs. This dry-type, solid-cast CT will operate with high accuracy for metering or relay applications.