VisiVolt Passive Voltage Indicators
VisiVolt™ – Passive Voltage Indicator is a busbar-mounted-type indicator of voltage presence developed to be used in outdoor and indoor systems, 3-36 kV.
The VisiVolt can be easily and permanently installed on busbars and naked or insulated metal conductors in medium voltage systems. VisiVolt indicates the presence of voltage by displaying a large, well visible lightning arrow sign on its LCD.
The VisiVolt silicone elastomer enclosure ensures performance in outdoor conditions while its fluorescent orange color provides good visibility among the other elements of the system.
|
Main specifications |
VV- A |
VV- B |
|
|
|
|||
|
Nominal voltage (Un) |
kV |
3.0 – 6.0* |
13.8 – 36.0 |
|
Maximum voltage |
kV |
3.6 – 17.5** |
17.5 – 40.5** |
* - On not insulated (bare) circular-section conductors and on bars of width up to 30mm
** - Depending on pole distance (see recommended minimum clearances)
Features
- Applicable on any unscreened medium voltage system
- Information on voltage presence available all the time
- Economical solution
- Maintenance free; passive device - no power supply needed
- Can be installed on any unscreened medium voltage system: on busbars, conductors (unshielded, naked or insulated of any typical diameter or cross section)
Certifications and standards
- Threshold of indication of voltage presence below 45% of nominal three-phase system voltage is in line with IEC 61243-5 and IEC 61958
- Withstand voltages and withstand fault currents are in line with IEC 60694
- Resistance to moisture ingress tested according to IEC 60099-4