Passive Voltage Indicators VisiVolt Passive Voltage IndicatorsBusbar-mounted indicator of voltage presence developed for use in outdoor and indoor systems, 3-36 kV Publications ArticlesData SheetsInstallation and Instruction Other Instrument Transformers & Sensors Medium Voltage Sensors 600 Volt Current Transformers 600 Volt Voltage Transformers 5 kV–34.5 kV Current Transformers 5 kV–34.5 kV Voltage Transformers 15 kV–34.5 kV Combined Current and Voltage Transformers Ferroresonance Protection Devices