ReliaHome Generator Interlock Kits
With the ReliaHome® Generator Interlock Kits, there’s no need for a separate generator panel. Our kits contain everything needed to convert an existing load center or meter socket load center to a generator panel. It’s quick, it’s easy, it saves time and money!
Generator Interlock Kit for use with:
Load Center Main Breaker and Meter Combos
Load Center Main Breaker - Generator Interlock Kits
For use with any new or existing 150-225A ReliaHome Main Breaker Load Centers, with a main breaker having a left-right handle orientation, and with a back-fed branch breaker mounted at top right.
Kit Includes:
Interlock plate, base plate, rivets, interlock label, hole drilling template, auxiliary main breaker retainer, mounting hardware, instruction sheet
Meter Combos - Generator Interlock Kits
For use with for ReliaHome Meter Combos, interlocks 2- or 4-pole main breaker with a 2-pole back-fed branch breaker.
Kit includes:
Interlock plate, base plate, rivets, interlock label, hole drilling template, auxiliary main breaker retainer, mounting hardware, instruction sheet
There are four Meter Socket Como Interlock Generator Kits to choose from (THQLLX4, THQLLX8FL, THQLLX8CU and THQLLX8DR).
Download publication 1TQC183200E0004 to determine the kit you need.