Skip to main content

ReliaHome Riser Panels

ReliaHome™ Riser Panel

The ReliaHome™ Riser Panel is designed for durability and reliability. The sturdy copper bus is tin plated to resist corrosion, and the galvanized box is built to last. The one piece interior easily removes and reinstalls making the product simple to use.

Features and benefits

  • Single phase, 125A only, 12 and 20 circuits
  • Offset interior allowing 4 5/8 inches of gutter space to allow use of tap kits, (1) tap kit per phase
  • Interior mounting allows either gutter location, left or right side
  • Accepts 22kAIC rated main breaker, series rated 22/10
  • Sturdy copper bus and galvanized box increase durability and reliability