Contact

Header Top Menu

US Electrification
Load Centers - Commercial/High-Rise Residential - PowerMark Gold Riser Panel

PowerMark Gold Riser Panel

The PowerMark Gold Riser Panel is designed for durability and reliability. The sturdy copper bus is tin plated to resist corrosion, and the galvanized box is built to last. The one piece interior easily removes and reinstalls making the product simple to use.

Features and Benefits

  • Single phase, 125A and 200A, 12, 20, and 40 circuits.
  • Offset interior allowing 4 5/8 inches of gutter space to allow use of tap kits, (1) tap kit per phase
  • Interior mounting allows either gutter location, left or right side
  • Accepts 22kAIC rated main breaker, series rated 22/10
  • Sturdy copper bus and galvanized box increase durability and reliability

 

Related Products

Contact us

Contact us
icon-mail
icon-pin