Skip to main content

ReliaHome Three Phase

 ReliaHome Three Phase load center

ReliaHome® Plus Three Phase load centers receive power from the utility source and safely distribute it throughout commercial and high-rise applications to feed and protect branch circuits. ReliaHome Three Phase load centers are available with factory-installed SACE Formula A2 main circuit breakers or main lugs.

Features and benefits

  • Factory-installed SACE FORMULA A2 main circuit breakers or main lugs
  • Combination surface or flush mounted
  • Copper-to-copper stab connections
  • Outdoor NEMA 3R ratings available
  • Suitable for use as service entrance equipment when installed in accordance with the national electrical code (NEC)
     

Technical specifications

  • 100 A through 225 A main ampere ratings
  • 60°C/75°C conductor rating
  • 22 kAIC symmetrical short circuit rating standard
     

Standards and certifications

  • UL Listed (Panelboard No. 67)