Joslyn Hi-Voltage™ VerSaVac™ VSV single-phase switch
Joslyn Hi-Voltage™ capacitor switches are designed to switch capacitor banks for improved system efficiency, voltage profile and capacity.
Synchronized operation from a fast repeatable solenoid operating mechanism ensures all phase will operate within ¼ cycle – unlike slow motor-operated devices – reducing recovery voltage when the bank is switched off, which, in turn, reduces electrical stress o capacitor bank isolation
Optional zero voltage closing (ZVC) control mitigates transients associated with bringing capacitor banks online virtually eliminating costly customer equipment damage resulting from voltage spikes created when switching capacitor banks
Retrofits to exiting oil switch power supply transformer impedances and existing 14 AWG oil switch wiring
Optional manual trip lever not mechanically connected to operating mechanism to eliminate wear during normal operation
Vacuum interruption and solid dielectric Joslyte insulation – on oil, no gas, virtually no maintenance
Long-life solenoid operating mechanism yields 100,000 maintenance-free operations (50,000 open and 50,000 close)
Downloads & Links
Catalog- Joslyn Hi-Voltage Capacitor Switches
Brochure - Joslyn Hi-Voltage Transmaster VBT Electric Arc Furnace Switch Product
Case Study - Joslyn Hi-Voltage Increasing reliability in 46 kV transmission lines
Catalog - Fisher Pierce Indicators, sensors, and controls
Brochure – Fisher Pierce Series capacitor controls
Application of Products in the Environment

JHV 46 kV Installation
Contact us
Contact us