Fisher Pierce Series Capacitor Controllers
e-Catalog
Designed to help optimize the grid power performance and power factor correction. Can be used in conjunction with Joslyn Hi-Voltage® VersaVac™ and Varmaster VBM capacitor switches.
Compatible - Fisher Pierce™ controllers can be used with our VSV, VBM capacitor switches.
Durable - Coated stainless steel or plastic cabinets.
Flexible - Different mounting options, including pole mount socket jaw and configurable base plates.
Remote control communication capabilities.
User friendly - Programmable via front panel or PC based software.
Data Integrity - Data logging captures 10,000 events.