ReliaMod Main Lug Modules
e-Catalog
ReliaMod® main lug modules provide bus-mounted lugs for connection to the incoming feed to power the meter modules on either side of the unit: top or bottom. Main Lug Modules allow for additional units to be added to the electrical distribution system, giving you the scalability you need for your construction projects.
Features and benefits
- Top or bottom feed
- Phase and neutral lugs factory installed
- Left and right horizontal bus covers
Technical specifications
- Standard MLO Ampere ratings: 400, 600, 800, 1200, 1600, 2000A
- Feed through MLO Amperage ratings: 1200A, 1600A, 2000A
- 1PH and 3PH
Certifications and standards
UL Listed, 1-phase and 3-phase
Applications
- Multi-family apartments
- Multi-family mixed use
- Light commercial