Skip to main content

ReliaMod Main Pull Box Modules

ReliaMod™ Main Pull Box Metering Modules

ReliaMod™ main pull box modules serve as the main termination point for the utility feed. They provide the utility with a connection point that is separated from the rest of the metering system. This allows the utility to make its service connections without interfering with the rest of the metering system. Main pull box modules reduce wire stress and simplify wiring installation.

Features and benefits

  • Bottom feed only
  • Main pull box modules include a lug landing pad (lugs not included) on the line side and factory installed mechanical lugs on the load side.
  • Horizontal cross bus is not included.
  • Built with corrosive-resistant steel.
     

Technical specifications

  • Ampere ratings: 400, 800, 1200A
  • 1PH and 3PH
     

Certifications and standards

UL Listed, 1-phase and 3-phase
 

Applications

  • Multi-family apartments
  • Multi-family mixed use
  • Light commercial