Fusible Main Switch Modules
Fusible Main Switch Modules
Serves as a single point of disconnect and overcurrent protection.
Fusible Main Switch Modules
When greater than six branch circuits are required, the NEC requires a main disconnect and overcurrent protection device ahead of the meters. A Fusible Main Switch Module serves as this single point of disconnect and overcurrent protection. A Fusible Main Switch Module consists of a fused switch, bussing and connectors to allow meter modules to be added to the left and/or the right of the unit.
Key benefits
- Fast protection
- The go-to choice for fusible solutions
- Future-proof design that allows for additional units to be added to system
Key features
- Main lugs and neutral included with each device
- Fuses not included
- Top feed or bottom feed
- Optional NEMA 2-Hole spacing compression lug landing kit available
- Includes left and right horizontal bus covers
Technical specifications
- 100,000 AIC rating on switches with class T fuses
- Available in these main ampere ratings: 400, 600, 800, 1200, 1600, 2000
- 1PH or 3PH designs
Certifications
UL Listed, 1-phase and 3-phase
Applications
- Multi-family apartments
- Multi-family mixed-use
- Light commercial
Contact us
Contact us