Meter Mod III Main Breaker Modules
e-Catalog
When greater than six branch circuits are required, the NEC requires a main disconnect and overcurrent protection device ahead of the meters. A Main Breaker Module serves as this single point of disconnect and overcurrent protection. A main breaker module consists of a of a main breaker, bussing and connectors to allow meter modules to be added to the left and/or the right of the unit.
Features and benefits
- Deep Bus Cap
- Incoming Lugs Included
- Rain Cover is 16 gauge
- Equipped with Rating Plug
- Spectra RMS Main Breaker factory installed
- Top or bottom feed
- Phase and neutral lugs included
- Easy to order field-installable shunt trip available
- Includes both left and right horizontal bus covers
- Rating plugs available to easily adjust amperage in the field
Technical specifications
Available in these main breaker ampere ratings - 400, 600, 800, 1000, 1200, 1400, 1600, 2000
Certifications
UL Listed, 1-phase and 3-phase
Applications
- Multifamily Apartments
- Multifamily Mixed Use
- Light Commercial