ABB’s full-featured motor control center including variable frequency drives up to 500HP, with 3200A main bus. Designed for maximum density, flexibility, and safety.
Based on ANSI C37.20.7 - 2007 requirements with type 2B protection, this design is also available in combination with Arc Flash Mitigation (AFM) units.