ReliaGear Merchandised SB Switchboards
Preconfigured ReliaGear® Merchandised SB Switchboards offer easy selection, modular flexibility, and are readily available from local distributor inventory for immediate installation on projects with quick turnaround.
Features
- IP20 Bus stack provides end users maximum safety without the hazard of live parts
- neXT Level protection utilizing Plug in Tmax XT breaker technology including flexibility in design
- Hinged splice plate with captive hardware
- Angled lifting brackets for fast placement
Benefits
Projects with quick turnaround
Emergency situations, property damage, data centers, commercial renovation or building expansions
No lead time
Quickly and efficiently install these readily available switchboards from distributor inventory
Smart Technology
Plug-in circuit breaker technology to speed-up and simplify installation, plus enhanced circuit breaker and bus stack technology to promote safety
Flexible Design
Interchangeable sections to meet project requirements
Technical specifications
- SACE Emax 2 main breaker options of 2,000A or 4,000A
- System voltage 480Y/277 V AC, 208Y/120 V AC
- 100kA Copper bussing
- NEMA 1 and 3R outdoor enclosures
- Meets all UL, cUL, and CSA standards
- Sections
- EUSERC Main Breaker
- Non-EUSERC Main Breaker
- Feeder (1-sided & 2-sided)
- Bussed Pull Section
- Blank Pull Section