Skip to main content

SACE Emax 2

The all-in-one innovation

SACE® Emax 2 sets a new circuit breaker benchmark for the needs of today and tomorrow, matching all the new grid requirements thanks to its distinctive features. It enables direct communication to the new energy management cloud-computing platform ABB Ability™ Energy Manager. Smart and plug and play architecture makes SACE Emax 2 all-in-one easy to use. 

EPiC Mobile App

With Ekip Touch trip units, the customization of protections, measurements and logic is at your fingertips. Simply select and install the desired software packages directly from a smartphone or tablet.

Product range

For applications in accordance to UL 1066 Standards

  • E1.2 frame: reaches 1200A with breaking capacity up to 65kA and short time withstand ratings of 50kA. It is the most compact power breaker perfect for applications where space is limited. 
  • E2.2 frame: offers a rating up to 2000A, breaking capacity up to 100kA and a short time withstand ratings of 85kA. 
  • E4.2 frame:  ratings up to 3600A with a breaking capacity of 100kA and short time withstand ratings of 100kA. 
  • E6.2 frame:  is the top of the range model with ratings up to 6000A, breaking capacity up to 100kA and short time withstand ratings of 100kA.
     

For applications in accordance to IEC 60947 Standards

  • E1.2 frame offers 1600A with breaking capacity up to 66kA and withstand current up to 50kA for 1 second.   are essential in places with reduced dimensions available, such as in naval and offshore installations.
  • E2.2 frame enables ratings up to 2500A, breaking capacity up to 100kA and withstand current of 85kA for 1 second.
  • E4.2 frame is the 4000A circuit-breaker designed for high short-circuit capacity of 150kA and withstand currents up to 100kA for 1 second.
  • E6.2 frame is the top of the range model with a breaking capacity up to 150kA and a structure that allows 6300A to be reached.
     

Additional versions

  • Triple Certified (UL/CCC/IEC)
  • UL1066SA for Marine 
  • ML Naval RINA Certification (ML version IEC only)
  • Switch disconnectors 1500VDC (MS-E version)
  • Up to 1000VAC (E9/10 versions)
  • Build America, Buy America, 2 CFR Part 184 options available (qualified for use as BABA component) learn more
     

Features and benefits

Efficiency and control
The All-In-One innovation able to manage almost any conditions of the grid thanks to advanced functions such as Load Shedding, Power Controller, ATS, Interface Protection, Synchrocheck logics, Adaptive Protection.

Connectivity
Simplified integration into automation and energy management systems thanks to the eight communication protocols supported. Easy connection to the cloud computing platform ABB Ability Energy and Asset Manager. Remote connection through the embedded Bluetooth® wireless technology and ABB EPiC mobile app.

Performance
Four sizes are available. Compact dimensions and high performance. Up to a 25% cost savings in both footprint and copper.

Ease of use and safety
Easy and safe operations and maintenance. Plug & play accessorizing. User friendly commissioning tools. Platform able to evolve during the lifecycle through the ABB Ability Marketplace™ offering.
 

Publications and tools

Catalogs and brochures

Installation and operating instructions

Tools and software

Whitepapers and other technical documents