Skip to main content

ReliaGear Merchandised Lighting Panelboards

ReliaGear Merchandised Lighting Panelboards

ReliaGear® Merchandised Lighting Panelboards are a smart investment when projects demand flexibility and have pressing timelines. Merchandised Lighting Panelboards are delivered unassembled providing the versatility to select interior, enclosure type, front, main, and sub-breaker kit to meet most application requirements, immediately from inventory.

Product selection guide

Benefits

  • Projects with quick turnaround – emergency situations, commercial renovations, schools or building expansions
  • Unassembled – your local distributor stocks unassembled, ready to go panelboards, to fit most applications
  • Optimized offering – streamlined SKU-based components
  • No lead time – quickly and efficiently install these readily available panelboards from distributor inventory
  • Standard parts – 8 steps to complete your selection
     

Features

  • Symmetrical design allows top or bottom feed with main breaker or main lugs
  • Tmax® XT and FORMULA A2 circuit breakers now offered with thermal magnetic and EKIP DIP trip units for reliable performance
  • Full-panel height neutral bar connections for point-of-ease installations and simplified wiring
  • Field installable kits allow you to shift gears on the fly
  • All panels are convertible between main lugs or main breaker
  • ReliaGear Merchandised Lighting panels have the capability of adding sub-feed breakers or feed-thru lugs in the field
  • Reversible interior - No need to specify top or bottom feed
     

Applications

ReliaGear Merchandised Lighting Panelboards can be used in a variety of small project and non-specific applications.
 

Technical specifications

  • Main bus ratings of 225 A, 400 A, and 600 A available for main lug (Up to 250 A & 400 A main breaker)
  • 600 A main lug offering or lower sub-feeds at 400 A
  • 100–600 A available
  • 208Y/120V AC 3-phase, 480Y/277V AC 3-phase and 240V AC 1-phase
  • NEMA 1 or 3R enclosures available          
  • 30- and 42-circuits interiors
  • Meets all UL, NEMA and CSA standards