ReliaGear Merchandised Lighting Panelboards
ReliaGear® Merchandised Lighting Panelboards are a smart investment when projects demand flexibility and have pressing timelines. Merchandised Lighting Panelboards are delivered unassembled providing the versatility to select interior, enclosure type, front, main, and sub-feed breaker kit to meet most application requirements, immediately from inventory.
Features
- Symmetrical design allows top or bottom feed with main breaker or main lugs
- Tmax® XT and FORMULA A2 circuit breakers now offered with thermal magnetic and EKIP DIP trip units for reliable performance
- Full-panel height neutral bar connections for point-of-ease installations and simplified wiring
- Field installable kits allow you to shift gears on the fly
- All panels are convertible between main lugs or main breaker
- ReliaGear Merchandised Lighting panels have the capability of adding sub-feed breakers or feed-thru lugs in the field
- Reversible interior - No need to specify top or bottom feed
Benefits
- Projects with quick turnaround – emergency situations, commercial renovations, schools or building expansions
- Unassembled – your local distributor stocks unassembled, ready to go panelboards, to fit most applications
- Optimized offering – streamlined SKU-based components
- No lead time – quickly and efficiently install these readily available panelboards from distributor inventory
- Standard parts – 8 steps to complete your selection
Applications
ReliaGear Merchandised Lighting Panelboards can be used in a variety of small project and non-specific applications.
Technical specifications
- Main bus ratings of 225 A, 400 A, and 600 A available
- 208Y/120V AC 3-phase up to 22kA fully rated, 480Y/277V AC 3-phase up to 65kA fully rated, and 240V AC 1-phase up to 22kA fully rated
- NEMA 1 or 3R enclosures available
- 30- and 42-circuits interiors
- Meets all UL, NEMA and CSA standards