NEMA 30mm Heavy Duty Oil-Tight Pilot Devices
e-Catalog
              
          No longer sacrifice durability for design. ABB’s new line of 30mm pilot devices feature updated aesthetics while maintaining high performance standards. Oil-tight operators with octagonal locking rings provide a robust and secure installation. From textile mills to motor control centers, NEMA types 1, 3, 3R, 4, 4X, 12 and 13 have you covered.
Features
- NEMA Types 1, 3, 3R, 4, 4X, 12, 13
- NEMA A600 (Contacts)
- IP10, IP14, IP52, IP54, & IP66 rated
- Automotive Standards
- UL Listed #E22655
- CSA Certified #LR6535
 
Benefits
- New Look & Feel: positive touch response, functionality and performance you can count on
- Greater torque: due to octagonal locking nut design, greater torque can be applied during assembly and installation to provide a water and oil tight fit.
- Ease of assembly: one screw contact block mounting
