Pilot & Signaling Devices
Trust is everything and in industrial environments, it is essential to have human-machine interfaces you can count on. Whenever you start or stop a process, the response must be assured. That’s why ABB pilot devices are designed and engineered to deliver reliability.
Features
- Large selection of operators, bezels, contacts, and accessories in a choice of metal or plasic construction
- Wide range of LEDs covering all the needs
- High mechanical durability up to 10 millions operations
- Provides extreme reliable with IP66, IP67 and IP69K and NEMA 1, 3R, 4, 4X, 12, 13
- Long lifetime thanks to self-cleaning contacts
Benefits
- Increase your uptime with products designed and engineered to deliver total reliability
- Modular plastic and metal ranges and get flexible and adjustable products to meet your exact needs
- Save up to 30% installation time with unique tool-free snap on components with modular range
- Reduce your installation size with compact range
Contact us
Contact us