PCS100 Static Frequency Converter
PCS100 Static Frequency Converter allows the interconnection of grid systems with varying frequencies, offering the ideal solution for plant relocation and testing facility applications.
Tech Support: 1-800-637-1738
Service Hotline: 1-800-292-3739
Image
Image
Features
- High-efficiency power conversion
- Clean sinewave output voltage
- Unity power factor, sinewave, active rectifier design
- Built-in module redundancy without interruption of operation
- Fully isolated AC connection using an output transformer
- Wide range of voltages available; 50 Hz and 60 Hz
- Small footprint design
- Touchscreen color graphic display (GDM)
- Internal web server and Modbus TCP allows remote monitoring
- Output cable voltage drop compensation
- Seamless generator change over standard (synchronization)
- Generator emulation and load sharing
- Power flow control
- Extensive remote control with extend I/O card
Benefits
- Minimize operating and maintenance costs
- High reliability provides maximum power availability
- Keeps equipment running through utility voltage sags and frequency variation
- N+1 modular redundancy for mission-critical applications
- The lowest total cost of ownership
- Minimal spares required
- Easy paralleling to other voltage sources using droop