Skip to main content

CP-T

CP-T - Advanced three-phase power supply units

ABB's CP-T range of three-phase power supply units perfectly complement existing power supply offerings in design and functionality, giving you more advanced options for your three-phase applications

Benefits

  • Solid state output for function monitoring and remote diagnostics
  • For use in 340 - 575 V AC or 480 - 820 V DC supply systems
  • Continuously adjustable output voltage means units can adapt to each application, for example compensating for voltage drops caused by long line lengths
     

Features

  • Rated output voltages 24 V, 48 V DC
  • Rated output currents 5 A, 10 A, 20 A, 40 A
  • Rated output powers 120 W, 240 W, 480 W, 960 W
  • Typical efficiency of 93 %
  • Ambient temperature range during operation -40...+70 °C (480 W variants: -30...+70 °C)
  • Free convection cooling – no forced ventilator cooling