Power Supplies & Protective Devices Economic & DIN Rail Range Power Supplies CP-EABB’s CP-E range offers enhanced functionality. All power supply units can be operated at an ambient temperature of up to +70 °C CP-DCP-D power supplies for installation and distribution panels Advanced Range Power Supplies CP-S.1Advance single phase power supplies keeping machines running with power reserve technology Advanced Three Phase & DC-DC Converter CP-S.3 and CP-S.DCAdvance three-phase and DC to DC power supplies keeping machines running with power reserve technology High Performance & Buffer Range Power Supplies CP-BUltracapacitor-based buffering units CP-C.1 High-performance power supplies for demanding industrial applications Protective Devices EPD24 Selective Protection of 24V DC Load CircuitsEPD24-E4 and EPD24-A4 devices provide selective protection of 24 V DC power circuits against overcurrent (overload, short circuit)