Skip to main content

EPD24 Selective Protection of 24V DC Load Circuits

EPD24 Selective Protection of 24V DC Load Circuits

EPD24-E4 and EPD24-A4 devices provide selective protection of 24 V DC power circuits against overcurrent (overload, short circuit). They can operate in a wide temperature range and high altitudes without any derating. Their footprint is in line with ABB’s 24 V DC power supplies.

Features and benefits

  • Four (4) channels
  • Expansion up to 32 channels (8 devices) via jumpers
  • No derating up to 60°C and 4000 m of altitude
  • Push-in terminals for easy connection
  • Active current limiting (EPD24-A4)
  • Adjustable current rating, sealable cover for dials
  • Colored LEDs for status display
  • Extremely low power loss
    ​​

Technical specifications

  • 24 V DC (18 … 32 V DC)
  • 1-10 A (EPD24-E4), 0.5-12 A (EPD24-A4)
  • >99% efficiency
  • Power loss 5.6/8.5 W
     

Certifications and standards

  • UL 508
  • UL 2367
     

Application

  • Industrial automation
  • Food & beverage
  • Automotive
  • Semiconductor machinery
  • Material handling
  • Packaging