Skip to main content

Programmable Safety Controllers

The Pluto concept enables simple communication, programming and changes to the system. Pluto reduces installation time in many ways. For example, its safe bus simplifies the connection between cabinets in accordance with PL e/SIL3.

The programming software combines TÜV approved function blocks and ladder logic and is very easy to use. Furthermore, up to 32 Pluto units can exchange data without having to configure or program the communication.

The Pluto systems consist of different types of Pluto Safety PLCs for all kinds of machine safety application, gateways for communication with other control systems and encoders for safe position determination of machine movements.

All Pluto models support the StatusBus functionality.
 

Safety Programmable Logic Controllers

Compact, powerful and user-friendly Safety PLC