Skip to main content

Rigid Conduit & Fittings

ABB Rigid fittings and cable protection systems, offered under a number of brand names, are made to the highest quality standards and can be developed to meet any customer requirement.

ABB an industry innovator for more than 100 years, offers conduit systems and cable protection solutions for every electrical need, from the most basic requirements to the most sophisticated, in all price ranges and  all specified materials, from the smallest jobs to the largest projects.
 

Key benefits

  • Global approvals and certifications including UL, CSA, IEC/EN, CE, RoHS, and WEEE
  • Widest range of trade sizes in the industry from 1/2" to 6"
  • Consistent Performance:  Made to exacting specifications are consistently right for the job, the first time and every time.
  • ABB Rigid cable protection system provides long-lasting service in commercial, industrial, and residential construction.

T&B Fittings Stainless & Rigid Fittings

Designed to provide extra confidence in hygiene-critical applications.
Ideal for draining moisture from enclosures and conduit systems.  
Couplings, flexible, explosion-proof XP Flex stainless steel.
ABB Installation Products pioneered many industry-standard rigid fittings including Chase® nipples and Erickson® couplings. The innovation continues with BlueKote® conduit…

Ocal PVC-Coated Conduit & Fittings

One-piece adapter to simplify installation and reduce labor costs for underground electrical connections.
Ocal® Corrosion-resistant conduit systems represent a complete corrosion protection package for your entire conduit system. With Ocal® PVC-coated conduit and fittings, you…