ELV-X Hydraulic Elevator Softstarters
The ELV-series elevator rated controls have been designed from trusted existing ABB softstarting solutions.
With the options available, you can choose specifications matching your installation and application needs. Flexibility and adoptability are key characteristics of the ELV series. The design ensures optimum control with safety disconnection feature conforming to elevator control norms.
The solution consists of a preconnected unit with a softstarter and a contactor mounted on a panel. Ready for mounting in the elevator control cabinet.
Features
- Wide range of main voltage and control supply voltage for easy ordering and inventory
- Inline - 3 wire or Inside delta - 6 wire motor connection possibility
- Built in advanced motor protection, functionalities and communication options
- User friendly HMI for quick installation and facilitates easy troubleshooting
Benefits
- Comprehensive Range
The solution has been designed from existing PSTX range. It consists of pre-connected unit with a softstarter and a contactor mounted on a panel. Ready for mounting in the elevator control cabinet. - Installation Efficiency
Reduced installation time and control panel size by having all features you need built into the solution. The solution is easy to install thanks to the compact design and many built-in features. The bypass built into softstarters saves energy and space while reducing heat generation. - Application Productivity
Increased equipment lifetime by protecting it from electrical and mechanical stresses with torque control. Intuitive HMI and diagnostics help the application to run at is full potential.
Technical specifications
- Operational voltage 208…600 V, +10 % / -15 %
- Control supply voltage 100…250 V, +10 % / -15 %
- 6 (Start, Stop, 3 programmable, Temperature sensor)
- 3 Signal Relays (Run, TOR, Event)
- Adjustable current from 30% to 100%
- Built in Modbus RTU communication but other protocols available
Certifications and standards
- AMSE A17.1/CSA B44 and ASME 17.5
- UL508
- CSA C22.2 No 14