Elevator Switches
Mersen’s Type ES Elevator switches are designed for commercial applications where safety, high performance and continuity of service are essential.
Mersen’s Elevator Switches are available in 30-400 amps and 208VAC, 240VAC, 480VAC, 600VAC. They have 5 enclosure types, NEMA Type 1 (indoor), Type 3R (outdoor), Type 4 and 4X (water and dust-tight, corrosion resistant), and Type 12 (drip and dust-tight). They are UL 98 and cUL 508A listed.
Features & Benefits
- 
	Best suited for commercial applications. 
- 
	Fire safety relay for control interface (3 PDT relay with choice of coil voltage). 
- 
	Oil-tight key switch to test 2 position selector switch. 
- 
	Oil-tight power enabled indicator light (green, red or white). 
- 
	Isolated lug neutral (100% or 200%) 
- 
	Auxiliary and alarm contacts (Form C). Auxiliary contacts change state when switch is in ON position. Alarm contacts change state when switch is in tripped position 
- 
	Rotary ON/OFF handle. 
- 
	Accepts padlock in OFF position. 
- 
	Suitable for Class J fuses.