Contact

Header Top Menu

US Electrification
Switches & Disconnects - Disconnect Switches
HPC High Pressure
Industrial Solutions

HPC High Pressure

Production of this product has ceased as of June 2014 and all outstanding orders will be converted to HPC II automatically.  

 

See information about the HPC*, New Generation, High Pressure Contact Fusible Switch.  Go to this page for a cross reference to get new catalog numbers. 

Features and Benefits

  • Top or Bottom Feed
    800-4000 Amperes 600 Volts ac Max.
  • High Durability-Safety of Operation
    High-dielectric strength, glass reinforced insulating case.
  • High Interrupting Capability
    Arc chute of unique construction suppresses arcs and cools gases rapidly, providing quick arc interruption and extended switch life.
  • High Transient Voltage Withstandability
    Interphase partitions mesh with switch cover to completely isolate each pole.
  • Extended Switch Life
    Preloaded constant pressure pivot eliminates braid whip and fraying on high short circuit currents and repeated operations.
  • Positive "ON-OFF" Indication
    Green (OFF), Red (ON), eliminates any question about the position of the switch contacts.
  • Easy Operation-Quick Make
    Extra heavy duty, low torque rotary operated closing mechanism. L-handle 800-1600A. T-handle 2000-4000A.
  • Emergency Open-Quick Break
    Finger-tip "OFF" button instantly opens the switch contacts.
  • Positive Door and Switch Interlocking
    Separate fuse access door is not required.
  • Fuse Mounting Bolts with Captive Washers for Ease of Mounting Fuses
  • Padlocking Provisions Standard

 

Contact us

Contact us
icon-mail
icon-pin