Skip to main content

Spec-Setter Heavy Duty

ABB Spec Setter Heavy Duty Safety Switch

Type TH heavy duty safety switches are designed for commercial and industrial applications where safety, high performance and continuity of service are essential.

Heavy duty switches are available in 30-1200 amps, 600 Vac, 600 Vdc maximum, fusible and non-fusible units, and in NEMA Type 1 (indoor), Type 3R (outdoor), Type 4/4X (water and dust-tight, corrosion resistant), and Type 5/12 (drip and dust-tight) enclosures. When used with Class R or J fuses, 30-600 amp switches have a UL Listed short-circuit rating of 200,000 rms symmetrical amps. Switches rated 800-1200 amps use Class L fuses and have a UL Listed short circuit rating of 100,000 rms symmetrical amps. Heavy duty safety switches are UL Listed as service entrance equipment when installed in accordance with the National Electrical Code.

Our heavy duty safety switches are UL Listed and CSA certified (UL98 Enclosed Switches/CSA-C22.2 No. 4-04), meet Federal Specification WS-865C for heavy duty switches and meet NEMA Enclosed Safety Switch Standard KS1-2001.

ABB Spec Setter Safety Switch

Features and benefits

 

Applications

  • Commercial and industrial applications
  • Oil and gas industry
  • Solar and back-up power
  • Grip to charger