Skip to main content

ReliaGear SG 1.0

ReliaGear SG 3.0

ReliaGear® SG low voltage switchgear incorporates the latest in switchgear technology, such as SACE® Emax 2 air circuit breakers, and offers a variety of ratings to meet your most demanding needs.

ReliaGear SG offers main bus ratings from 2000 A to 8000 A, using SACE Emax 2 ACBs with frame sizes ranging from 800 A to 6000 A. Available in four envelope sizes - E1.2, E2.2, E4.2, and E6.2 - ReliaGear SG complies with nominal equipment class standards up to 600 V.

Image
EXcelerate ReliaGear LV SG - offers preconfigured options and shorter lead times

 

Take switchgear innovation to the next level

Safe. Smart. Sustainable

Enhanced protection

  • Closed door racking
  • ZSI on instantaneous
  • RELT ready
  • Full remote operation
  • Padlocking
     

Easy to install

  • Integrated auto transfer
  • 1% metering option
  • 8 different communication protocols
  • Bluetooth connectivity
     

Outstanding reliability

  • ABB Ability™ (PM data)
  • Ekip Connect for settings uploads
  • Ekip Connect commissioning reports
  • User replaceable accessories (fast and simple)
     

Features and benefits

  • Footprint: E1.2 envelope integration provides a 15-inch minimum four-high stack width.    
  • Enhancement: E6.2 provides a 5000 A natural ventilated configuration where reliability is a concern and a forced ventilated 6000 A for maximum current usage.
  • Metering: Ekip trip unit with high accuracy measurement, optional; Integral 1 percent metering; no external CTs, PTs or meters required.
  • Functionality: M-T-M or Utility-Gen auto transfer built in to the Ekip Trip Unit. No external relays, PLCs or devices required. With optional sync check module on breaker for closed transitions.
  • Accuracy: current 0.5%, voltage 0.5%, power 1%, energy 1%
  • Low current detection, starting from 0.4% of In
  • Perfectly suitable for SCADA integration
  • Analysis of energy demand
  • Build America, Buy America, 2 CFR Part 184, learn more