Servicenter Single Phase Integrated Transformer and Load Center
e-Catalog
ABB’s Servicenter™ is a convenient, economical way to meet your industrial and temporary power requirements. This transformer load center combo unit is a single phase integrated main breaker load center with encapsulated dry type transformer ranging from 5 kVA to 25 kVA. Our single-phase Servicenter can be used wherever 480 Volt power is available and 120 or 240 Volt branch circuits are required.
Benefits
- Transformer, load center and breakers are all designed, built and assembled by ABB
- Saves time and money – pre-assembled, pre-wired unit saves time on the job
- High reliability – assembled and tested in our UL approved factory to assure consistency and quality
Features
- Factory installed and wired ABB main and secondary main circuit breakers
- Keyhole mounting flange for easy mounting
- Front accessible hinged panel door for easy access
- Indoor or outdoor use
- Load centers have 10kAIC rating
- Load centers have copper bus
- Total 1-pole spaces from 12 to 24 depending on kVA
- Available ABB ground fault breakers ensure electrical safety around construction sites or wherever water may be present
Technical specifications
- Type QMS transformer
- 5 - 25 kVA
- Single-phase
- 180°C UL recognized insulation system with 115°C rise
- NEMA 3R outdoor enclosure
Certifications and standards
- UL listed
- Seismic IBC-2021 / CBC-2022
Applications
- Office buildings
- Vending or concession areas
- Assembly lines
- Parking lots
- Warehouses
- Light industrial areas
- Construction sites where temporary power is required
- Construction sites where future expansion of branch circuits is planned