Our low noise transformers operate at reduced noise levels. The vibrations within the magnetic steel core have been greatly reduced, thus lowering the humming of the…
Guard III Harmonic Mitigating Transformers help eliminate harmonics, improve power quality, and help save energy by reducing the energy (heating) losses. They maintain…
Drive Isolation Transformer (DIT) is designed to specifically handle the mechanical stresses, voltage distortions, and harmonics associated with SCR applications.
TENV transformers are recommended where dust, dirt, or lint may be present or where transformers are subject to sprays or controlled wash-down conditions.
Single Phase or combine to create three-phase autotransformers, ranging from 0.05 kVA to 3 kVA; Primary voltages: 120, 240 or 480 V. Secondary voltages: 12, 16, 24, 32, or 48…
Single-phase integrated main breaker load center with encapsulated dry type transformer ranging from 5 kVA to 25 kVA. . Includes breakers for primary input and secondary…