Skip to main content

Type IP Machine Tool Single Phase 50/60 Hz 45 VA – 5000 VA

Type IP Control Power Single Phase Transformers - Control Power Core & Coil 50/60 Hz 45 VA – 5000 VA

ABB’s T & X series of machine tool transformer provide a means of stepping down voltages for machine tool control devices and industrial control panels. Our units are designed and built to provide adequate voltage to the load while accommodating the high current levels present at inrush.

These transformers deliver excellent secondary voltage regulation and meet or exceed the standards established by NEMA, ANSI, UL and CSA. Their robust construction and excellent electrical characteristics assure reliable operation of electromagnetic devices and trouble-free performance.

Download Catalog

Features

  • 50/60 Hz
  • Epoxy encapsulated coils up through 750 VA
  • Epoxy resin impregnated coils 1 kVA to 5 kVA
  • Laminations of high-quality silicon steel
     

Benefits

  • Variety of input and output voltages
  • Keeps vibration and audible noise low
  • Encapsulated coils help prevent corrosion
     

Certifications and standards

  • RoHS compliant
  • REACH compliant
  • UL E32739
  • Selected units are either cUL or CSA
  • Selected units are CE Marked
     

Applications

  • Equipment manufacturers
  • Conveyors
  • Control cabinets
  • Industrial control panels