Skip to main content

UL9540A Lithium-ion Battery System

When you want power protection for a data center, production line, or any other type of critical process, lithium-ion battery solutions provide peace of mind and the performance you need. Housed in a tough enclosure, lithium-ion battery technology provides reliable, lightweight and compact energy storage for uninterruptible power supply (UPS) systems.

Tech Support: 1-800-637-1738
Service Hotline: 1-800-292-3739

 

Features and benefits

  • Standard 26” cabinet
    All connectors are front-facing for ease of installation, maintenance, and replacement
  • Single cabinet configuration of 34.6 kWh comprises:
    Switchgear
    Switched-mode power supply (SMPS)
    17 battery modules
  • Each battery module contains:
    Eight series-connected 67 Ah, 3.8 V cells
    Dedicated battery management system (BMS) with cell balancing functionality
  • The switchgear collects all information about each battery cell
    Calculates the state of charge (SoC)
    State of health (SoH)
  • Molded case circuit breaker and a shunt resistor
  • SMPS:
    Supplies the power for the BMS and communicates with the UPS and other connected cabinets
  • Battery cabinets may be connected in parallel to achieve the power needed