Skip to main content

UPS Energy Storage Systems

When you want power protection for a data center, production line, or any other type of critical process, ABB’s UPS Energy Storage Solutions provides the peace of mind and the performance you need. Housed in a tough enclosure, our solution provides reliable, lightweight, and compact energy storage for uninterruptible power supply (UPS) systems. Battery cabinets are designed to hold batteries used to power an uninterruptible power supply (UPS) system. In the event of a power disruption or outage, the UPS system ensures that your devices continue to operate from the energy stored in the batteries in the battery cabinet.

Lithium-ion 34.6 kWh-parallel up to 5 MW. UL Listed, reliable, lightweight and compact UPS energy storage for critical applications.
Nickel Zinc BC2 battery cabinets have nominal energy storage at C/2 of 38 kWh and are UL-listed, Seismic rated, and have a small footprint.