Skip to main content

Limitamp Air to Vacuum Conversion

Limitamp Air to Vacuum Conversion

Limitamp Vacuum Contactors are designed to provide long, trouble-free service with only a minimal amount of maintenance. At the same time, this new generation of contactors makes the system safer for workers, helping reduce arc flash energy.

A conversion from an air to vacuum contactor switches the operation from an AC closing coil to a DC closing coil, which, even if misaligned, will not vibrate or chatter and, consequently, will not cause system wear.
 

Features and benefits

  • Extremely quick interruption - reduces the arc energy and results in low contact wear
  • DC closing coil - quiet operation, lower maintenance and replacement costs
  • No need for exhaust chutes
  • No replaceable arc vanes and arcing horns to maintain
  • Uses same clip and bolted fuses as air break contactors
  • Long life with minimal maintenance
     

Implementation options

Image
ABB Vacuum Limitamp contactors

 
Air to Vacuum Conversion Kit:
Kits may be purchased to modify and existing IC2814 or IC302 contactor from air-break to vacuum break contactors.
See ABB publication 9AKK1079916232

New Vacuum Contactors:
Modern vacuum contactors are available to replace IC2814 and IC302 air-break contactors. The new contactors are CR193V (stab in fuse) and CR193W (bolt in fuse).
See ABB publication 9AKK107991A5444