Skip to main content

Homac Underground, Network Connectors & Custom Solutions

Homac®, one of the leaders in underground distribution connector systems for nearly 50 years and offers an extensive product line for the utilities industry.

Benefits & News

  • Quality - World-class product configurations meet your transformer, hand hole and pedestal application needs.
  • Tested - 100% of the Flood-Seal® bus connectors are subjected to a dielectric test at 4000 volts for 60 seconds to ensure insulation integrity.
  • Custom Solutions - Homac product experts are ready to work directly with you as needed to develop customized solutions to meet your specific needs.
     

Products

  • Network Connectors
  • Transformer Connectors
  • Multi-port Connectors
  • Splice Systems
  • Compression
  • Grounding
     

Additional Links & Downloads

Catalog -Homac Underground Distribution

Brochure - Homac RAB350 Connectors product

NEW:  Case study – Homac Flood-Seal Radiating Rib splice kit

Case Study - Homac Ring Bus System

Case Study - Homac Common Bus network system

EXPLORE:  IP Industry Brochures

EXPLORE:  Application Brochures

EXPLORE:  Medium Voltage Distribution Solutions
 

Application of Products in the Environment

Homac underground application image 1

Homac underground application image 2

Homac underground application image 3

 

Homac Custom Ring Bus System – completed vault

 

Homac Custom Ring Bus System – completed vault

 

Homac Common Bus Network System – 8,000 Amp system feeding the electrical needs a high-rise building