Skip to main content

Elastimold Solid Dielectric Reclosers

Elastimold™ molded vacuum reclosers, available in single-phase, three-phase, and triple-single phase, offer electric utility companies intelligent, light and flexible protection for overhead distribution lines from 15 to 38 kV. Weighing up to 33% less than typical recloser units, the Elastimold reclosers’ light weight makes them easier and less costly to install. Modular design means smart grid sensors can be added quickly and simply. And these medium voltage reclosers are compatible with industry-leading Schweitzer Engineering Laboratories (SEL) and Beckwith Electric recloser controls.

Elastimold reclosers are assembled and tested and shipped from Hackettstown, New Jersey, USA. Rely on the ABB Elastimold experts' customer support, technical expertise, and collaborative working relationships with customers to ensure that you receive the information you need, exactly when you need it.