Elastimold Underground Cable Accessories
Elastimold® Underground Cable Accessories has one of the largest product offerings in the industry of IEEE 200 Amp loadbreak and deadbreak and 600 Amp and 900 Amp medium voltage EPDM rubber molded products and epoxy components.
Benefits
- All products are manufactured in the USA in advanced facilities
- Centralized stocking in the USA
- 100% tested
- Elastimold’s brand’s long, innovative history includes pioneering such products as extended, repair, and jacket seal elbows
- Elastimold’s accessories, available from 5-138 kV, are used to connect, ground, splice, terminate, and protect underground cable
Products
- Elastimold™ Veri-Spike™ grounding-aid device – NEW
- 200 Amp Deadbreak Elbows
- 200 Amp Loadbreak Elbows
- 600 Amp Elbow Connectors
- 600 Amp Separable Cable Joints
- Cable Shield Adapters & Jacket Seals
- ComboT™ Integral Separable Connectors
- Distribution Shrink-fit Terminations
- Equipment Bushings
- Multi-point Junctions
- Permanent Distribution Cable Joints
- Pre-molded Terminations
- Shielded Surge Arresters
- Transmission Cable Accessory Installation Tools
- Transmission Cable Joints
- Transmission Cable Terminations
Elastimold™ Veri-Spike™ grounding-aid device product brochure
Elastimold Veri-Spike grounding-aid device customer presentation
Elastimold Underground Cable Accessories catalog
Elastimold 200 Amp Loadbreak Elbow product brochure
Elastimold 200 Amp Loadbreak Elbows and Bushing Inserts product brochure
Elastimold Shielded Surge Arresters product brochure
Elastimold Advanced Connection System – Shear Bolt product brochure
Elastimold Grounding-aid Device product brochure
Elastimold 200 Amp Deadbreak Elbow 15/25 kV product brochure
Elastimold ComboT Integral Separable Connector product brochure
Elastimold IEC 250 Amp Deadbreak Elbow Connector product brochure
Elastimold 200 amp Loadbreak repair and replacement elbow connectors – brochure
Elastimold PCJ power cable joints – brochure
Elastimold 35kV GAD Solution for Utility case study
Elastimold Direct Test Access Port case study
Elastimold 600 Amp Replacement Elbow case study
Elastimold 600 Amp Spiking T-elbow case study
Elastimold 200 A Loadbreak repair and replacement elbows – case study
Elastimold Solving Partial Vacuum Effects with Vented Bushing Inserts case study
Elastimold 200 Amp Elbow cross reference
Elastimold Product Configurator
Elastimold Advanced shear bolt connection system
Application

Elastimold Underground cable accessories installation