Publication Library
Title Sort descending | Date | Size | Publication Number |
---|---|---|---|
Date: | Size: 2070326 | Publication Number: 9AKK106713A6830 | |
Date: | Size: 239954 | Publication Number: 7TKK000084 | |
Date: | Size: 9245201 | Publication Number: 7TKK000149 | |
The need for automated reclosers has never been greater. Unfortunately, many of today's reclosers come with negatives. They weigh too much, they aren't easy to install, and they aren't easy to upgrade. The Elastimold recloser addresses all of these issues, and more. It is smart, light, and flexible. |
Date: | Size: 13750150 | Publication Number: 7TKK000149 |
ABB has extended its line of underground distribution switchgear with Elastimold small-vault switchgear, which improves safety by allowing the user to access the switchgear from outside the vault with a hot stick. |
Date: | Size: 814478 | Publication Number: 7TKK000010 |
ABB's Elastimold™ Tru-Break™ switchgear module is now available in both three-phase and single-phase modules to enhance safety for linemen. The Tru-Break switchgear module makes it easier for linemen to switch the handle to the open position and visually verify the isolating gap in the conducting path. |
Date: | Size: 1709772 | Publication Number: 9AKK107046A0404 |
Date: | Size: 2151545 | Publication Number: 7TKK000495 | |
Date: | Size: 517426 | Publication Number: 7TKK000147 | |
This new fuse incorporates over 20 years of field-tested Hi-Tech full-range fuse technology combined with a new visual indicating mechanism. The Hi-Tech Valiant current-limiting fuse's special construction contains the expulsive fragments that could otherwise be emitted during fuse operation - fragments that could fall on dry vegetation and ignite a wildfire. |
Date: | Size: 3044694 | Publication Number: 7TKK001434 |
Date: | Size: 143938 | Publication Number: 7TKK000007 |