Title Sort descending | Date | Size | Publication Number |
---|---|---|---|
Date: | Size: 222937 | Publication Number: 9AKK107046A6437 | |
The Elastimold 35 k grounding aid device (GAD) provides a permanent, reliable and direct 600 amp or 900 amp, 25 kA-rated ground connection with a removable insulated cap with a capacitive test point for safer operation. |
Date: | Size: 229703 | Publication Number: 7TKK000551 |
In this case study see how a large Midwest municipal utility company enhanced its vault equipment while increase environmental sustainability and safety |
Date: | Size: 667098 | Publication Number: 9AKK108467A6852 |
Elastimold molded vacuum interrupters (MVs) provide a dead-front and shielded solution that does not rely on oil, gas or air for insulation or interruption, resulting in long-life, maintenance-free operation. |
Date: | Size: 470303 | Publication Number: 7TKK000015 |
Elastimold switchgear and Yampa Valley Electric Association work together to redesign the system to enhance safety, reliability and redundancy and incorporate provisions for future expansion and ease of component replacement. |
Date: | Size: 452290 | Publication Number: 7TKK001414 |
A Midwest municipal utility improves the safety and reliability of its distribution system while also reducing maintenance by replacing oil-insulated switchgear with Elastimold solid-dielectric switchgear. |
Date: | Size: 917348 | Publication Number: 7TKK001576 |
Learn how FirstEnergy replaced their SF6 switchgear to address environmental concerns and reduce maintenance. |
Date: | Size: 1465558 | Publication Number: 7TKK001578 |
In today's working environments, safety is everyone's responsibility. ABB's Elastimold engineers fully understand the importance of safety, and the Elastimold Tru-Break module is the one way to help ensure the safety of electrical crews. |
Date: | Size: 358768 | Publication Number: 7TKK001387 |
Date: | Size: 4757519 | Publication Number: 9AKK108467A6374 | |
Date: | Size: 5562126 | Publication Number: 7TKK001534 | |
Date: | Size: 25617554 | Publication Number: 9AKK108466A9182 | |
Date: | Size: 172616 | Publication Number: 7TKK000082 | |
Date: | Size: 175812 | Publication Number: 7TKK000088 | |
Date: | Size: 130123 | Publication Number: 7TKK000095 | |
Date: | Size: 576925 | Publication Number: 7TKK000089 | |
Date: | Size: 113826 | Publication Number: 7TKK000090 | |
Date: | Size: 221833 | Publication Number: 7TKK000145 | |
Date: | Size: 193692 | Publication Number: 7TKK000136 |
Case Studies (18)