- Drawings
- General
- Software
- Specifications
- Connection Diagram
- Drawings-Outline and Dimensional
- Electrical Schematic
Title Sort descending | Date | Size | Publication Number |
---|---|---|---|
ZBTS, & ZBTSD series automatic transfer switch (ATS). 2, 3, & 4-Pole Power Panels, 100-400Amp. NEMA 1 enclosure. Includes weight, dimension, and seismic mounting details. |
Date: | Size: 337243 | Publication Number: 50C-1026 |
ZBTS, & ZBTSD series. 2, 3, & 4-Pole Power Panels, 100-400Amp. NEMA 3R, 4, and 12 enclosures. |
Date: | Size: 276872 | Publication Number: 50C-1027 |
ZBTS, & ZBTSD series. 2, 3, & 4-Pole Power Panels, 100-400Amp. NEMA 4X enclosure. |
Date: | Size: 265985 | Publication Number: 50C-1028 |
ZBTS, ZBTSD, & ZBTSCT series Automatic transfer Switch (ATS). 600-1200Amp. 2, 3, & 4-Pole Power Panels. NEMA 1 enclosure with Adapter Bay. ZBTSCT series. 100-400Amp. 2, 3, & 4-Pole Power Panels. NEMA 1 enclosure with Adapter Bay. Includes Seismic mounting and Center of Gravity (COG) details. |
Date: | Size: 624253 | Publication Number: 50C-1003AB |
ZBTS, ZBTSD, & ZBTSCT series Automatic Transfer Switch (ATS). 600-1200Amp. 2, 3, & 4-Pole Power Panels. NEMA 1 enclosure. ZBTSCT series Automatic Transfer Switch (ATS). 100-400Amp. 2, 3, & 4-Pole Power Panels. NEMA 1 enclosure. Includes Seismic mounting details. |
Date: | Size: 580740 | Publication Number: 50C-1003 |
ZBTS, ZBTSD series (600-1200Amp) and ZBTSCT series (100-1200Amp) Automatic Transfer Switch (ATS)in NEMA 3R, NEMA 4 and NEMA 12 enclosure dimensional drawing. Includes Seismic mounting details and Center of Gravity (COG). |
Date: | Size: 439588 | Publication Number: 50C-1008 |
ZBTS, ZBTSD, ZBTSCT series (600-1200Amp) and ZBTSCT series (100-1200Amp) Automatic Transfer Switch (ATS) in NEMA 3R, 4 and 12 enclosures with Adapter Bay. Includes Seismic mounting details and Center of Gravity (COG) details. |
Date: | Size: 475436 | Publication Number: 50C-1008AB |
ZBTS, ZBTSD, & ZBTSCT series. 600-1200Amp. 2, 3, & 4-Pole Power Panels. NEMA 4 enclosure. ZBTSCT series. 100-400Amp. 2, 3, & 4-Pole Power Panels. NEMA 4 enclosure. |
Date: | Size: 305210 | Publication Number: 50C-1012 |
ZBTS, ZBTSD, & ZBTSCT Horizontal Bypass/Isolation series Automatic Transfer Switch. 3 & 4-Pole Power Panels. NEMA 3R, 4 and 12 enclosures. Includes weight, center of gravity, and lug details. |
Date: | Size: 548835 | Publication Number: 50C-2041 |
ZBTS, ZBTSD, & ZBTSCT Horizontal Bypass/Isolation series Automatic Transfer Switch. 2, 3, & 4-Pole Power Panels. NEMA 1 enclosure. Includes Seismic mounting details. |
Date: | Size: 549138 | Publication Number: 50C-2039 |
ZTS, ZTSD, & ZTSCT series. 2, 3, & 4-Pole Power Panels. NEMA 1 enclosure, includes seismic mounting details. |
Date: | Size: 989965 | Publication Number: 50C-1034 |
ZBTS, ZBTSD, & ZBTSCT series. 4000Amp. 3, & 4-Pole Power Panels. NEMA 1 enclosure. |
Date: | Size: 523649 | Publication Number: 50C-1019 |
ZBTS & ZBTSD (100 - 400 Amp) - Open Type Dimensional Drawing |
Date: | Size: 373084 | Publication Number: 50C-2036 |
ZBTS & ZBTSD & ZBTSCT 1600-2000 Amp (3 & 4 Pole) - Horizontal Bypass - Open Type Dimensions ZBTS, ZBTSD, & ZBTSCT Horizontal Bypass/Isolation series Automatic Transfer Switch. 3 & 4-Pole. Open Type Power Panels. Includes Center of Gravity, Weight, and dimension details. |
Date: | Size: 609653 | Publication Number: 50C-2040 |
ZBTS, ZBTSD, & ZBTSCT Horizontal Bypass/Isolation series Automatic Transfer Switch. 3 & 4-Pole. Open Type Power Panels. Includes Center of Gravity, Weight, and dimension details. |
Date: | Size: 601113 | Publication Number: 50C-2042 |
ZBTS & ZBTSD & ZBTSCT (4000 Amp) - Open Type Dimensional Drawing |
Date: | Size: 431699 | Publication Number: 50C-2031 |
ZBTS (600 Amp) - Open Type Dimensional Drawing |
Date: | Size: 403937 | Publication Number: 50C-2021 |
ZBTS (800-1200 Amp) - Open Type Dimensional Drawing |
Date: | Size: 382631 | Publication Number: 50C-2022 |
ZBTS, ZBTSD, & ZBTSCT series. 4000Amp. 3, & 4-Pole Power Panels. NEMA 3R, 4, & 12 enclosure. |
Date: | Size: 345912 | Publication Number: 50C-1021 |
ZBTSD & ZBTSCT (800-1200 Amp) - Open Type Dimensional Drawing |
Date: | Size: 417379 | Publication Number: 50C-2027 |