Data Sheets (4066)
Title Sort descending | Format | Date | ID |
---|---|---|---|
Interruptible unit equipment standard with non-audible
improved self-diagnostics circuitry – 400W 239.16 KB |
Format: PDF | Date: | ID: 9AKK108466A3621 |
Contemporary slim profile LED edge-lit exit accessibility sign complies with code requirements and provides a range of mounting options. 113.41 KB |
Format: PDF | Date: | ID: 9AKK108466A2940 |
Interruptible unit equipment standard with non-audible
improved self-diagnostics circuitry – 720W 237.36 KB |
Format: PDF | Date: | ID: 9AKK108466A3620 |
High-performance lighting from a low-profile fixture. Powerful wide beam LED lights provide impressive spacing of 50 to 70 feet. NEMA-3R rated for indoor or outdoor use. 88.36 KB |
Format: PDF | Date: | ID: 9AKK108466A3034 |
Die-Cast Aluminum Flat Trim Plate White LED Edge-Lit Exit or Stairs Sign Recessed Ceiling Mount Only. 366.13 KB |
Format: PDF | Date: | ID: 9AKK108466A2952 |
City of Chicago Approved Steel LED Combination Unit 1.49 MB |
Format: PDF | Date: | ID: 9AKK108466A2955 |
City of Chicago Approved Steel LED Exit Sign 273.52 KB |
Format: PDF | Date: | ID: 9AKK108466A2954 |
The remote capacity available on this thermoplastic LED combination unit can power coordinating indoor or outdoor remote lamp heads for a contemporary look in commercial applications. For use with the ELF652D/LED Series or ELF652D/LED-WP remote units. 198.75 KB |
Format: PDF | Date: | ID: 9AKK108466A2944 |
290.95 KB |
Format: PDF | Date: | ID: 9AKK108467A8394 |
Thermoplastic square LED outdoor remote heads coordinate with the LCAB-2SQLED Series for a contemporary look. 149.1 KB |
Format: PDF | Date: | ID: 9AKK108466A3597 |
Ideal for indoor spaces where extra protection is needed, the ELF640 series is vandal resistant with a polycarbonate impact-resistant cover. 71.06 KB |
Format: PDF | Date: | ID: 9AKK108466A3600 |
Heavy-duty LED units designed for hazardous locations. 121.42 KB |
Format: PDF | Date: | ID: 9AKK108466A2961 |
Die-Cast aluminum slim profile exit sign. Various styles and mounting options in the Galaxy family are available to meet the requirements of specifiers and designers. 65.3 KB |
Format: PDF | Date: | ID: 9AKK108466A2942 |
Die-cast aluminum LED exit sign. Various styles and mounting options in the Galaxy family are available to meet the requirements of specifiers and designers. 95.3 KB |
Format: PDF | Date: | ID: 9AKK108466A2927 |
Die-cast aluminum remote capacity exit sign. Various styles and mounting options in the Galaxy family are available to meet the requirements of specifiers and designers. 85.52 KB |
Format: PDF | Date: | ID: 9AKK108466A2941 |
LED die-cast aluminum exit fully recessed mount AC, AC/DC or self-powered exit signs. Various styles and mounting options in the Galaxy family are available to meet the requirements of specifiers and designers. 83.21 KB |
Format: PDF | Date: | ID: 9AKK108466A2928 |
Tandem Exit signs provide extra visibility with signage both above and on the side of the door. For extra safety, the floor level sign identifies the path of egress even if the ceiling Exit sign is not completely visible due to smoke. 98.5 KB |
Format: PDF | Date: | ID: 9AKK108466A2933 |
For bold visual performance, the die-cast aluminum Exit sign faceplate is available in a range of finishes with a red or green legend. 101.42 KB |
Format: PDF | Date: | ID: 9AKK108466A2934 |
Specification-grade thermoplastic LED snap-together combination unit. The Grande thermoplastic family provides emergency lighting battery units, combination units, exit signs and remotes that comply with code requirements in a coordinating, contemporary architectural look. 168.21 KB |
Format: PDF | Date: | ID: 9AKK108466A2936 |
In spaces where a cohesive look is needed, the Grande Compact™ family offers aesthetics, ease of installation and performance. The Grande Compact emergency light is only 7\\\\" L (17.8 cm). 137.54 KB |
Format: PDF | Date: | ID: 9AKK108466A2959 |
Specification-grade thermoplastic LED snap-together exit signs. The Grande thermoplastic family provides emergency lighting battery units, combination units, exit signs and remotes that comply with code requirements in a coordinating, contemporary architectural look. 109.7 KB |
Format: PDF | Date: | ID: 9AKK108466A2935 |
6V up to 60W & 12V up to 72W capacity battery unit. The Grande thermoplastic family provides emergency lighting battery units, combination units, exit signs and remotes that comply with code requirements in a coordinating, contemporary architectural look. 98.39 KB |
Format: PDF | Date: | ID: 9AKK108466A3035 |
Convert new or existing fluorescent fixtures into emergency lighting units 750 lumen emergency ballast. 58.81 KB |
Format: PDF | Date: | ID: 9AKK108466A3616 |
Convert new or existing fluorescent fixtures into emergency lighting units 500 lumen emergency ballast. 58.33 KB |
Format: PDF | Date: | ID: 9AKK108466A3615 |
Convert new or existing LED fixtures into emergency lighting units with constant power emergency LED drivers. 71.52 KB |
Format: PDF | Date: | ID: 9AKK108466A3602 |