Medium Voltage Outdoor Disconnectors type ON III and ON I - catalogue
Catalogue of medium voltage outdoor air insulated disconnectors type ON III (three pole) and ON I (single pole).
Voltages: 24 kV, 36 kV
Current: 400 A, 800 A, 1200 A, 1600 A, 2000 A
ABB E-Klips Spring Steel Fasteners
Electrical & mechanical fixing systems
SafeLink CB - Product Catalogue
SafeLink CB is a SF6 insulated outdoor ring main unit for applications in 12 kV medium voltage distribution networks.