Skip to main content

Spectra to Tmax XT Product Comparison

Select a Spectra Frame to view Tmax XT comparison
  Spectra SE Tmax XT1 Tmax XT2
Frame size (A) 150 125 125
Poles 2, 3 3, 4 3, 4
Interrupt rating (kA) 240 V AC 18, 65, 100, 200 50, 65, 100 65, 100, 150, 200
480 V AC 18, 25, 65, 100 25, 35, 65 25, 35, 65, 100, 150, 200
600 V AC 14, 18, 25 – 18, 22, 25, 35, 42
Dimensions (in.) Width 4.12 3.00 3.54
Depth 3.38 2.75 3.25
Height 6.31 5.12 5.12
Trip Units TMF – X X
TMA – – X
Ekip DIP – – X
Ekip Touch – – X
RMS X – –
microEntelliGuard – – –
  Spectra SF Tmax XT3 Tmax XT4
Frame size (A) 250 225 250
Poles 2, 3 3, 4 3, 4
Interrupt rating (kA) 240 V AC 65, 100, 200 50, 65 65, 100, 150, 200
480 V AC 35, 65, 100 25, 35 25, 35, 65, 100, 150, 200
600 V AC 22, 25 – 18, 22, 25, 50, 65, 100
Dimensions (in.) Width 4.12 4.13 4.13
Depth 3.81 2.75 3.25
Height 10.12 5.90 6.30
Trip Units TMF – X X
TMA – – X
Ekip DIP – – X
Ekip Touch – – X
RMS X – –
microEntelliGuard – – –
  Spectra SG Tmax XT5
Frame size (A) 600 600
Poles 2, 3 3, 4
Interrupt rating (kA) 240 V AC 65, 100, 200 65, 100, 150, 200
480 V AC 35, 65, 100 35, 50, 65, 100, 150, 200
600 V AC 25, 65 18, 25, 35, 65, 100
Dimensions (in.) Width 5.50 5.51
Depth 3.81 4.07
Height 10.09 8.07
Trip Units TMF – –
TMA – X
Ekip DIP – X
Ekip Touch – X
RMS X –
microEntelliGuard X –
  Spectra SK Tmax XT6 Tmax XT7
Frame size (A) 1200 800 1200
Poles 2, 3 3, 4 3, 4
Interrupt rating (kA) 240 V AC 65, 100, 200 65, 100, 200 65, 100, 200
480 V AC 50, 65, 100 35, 50, 65 50, 65, 100
600 V AC 22, 42, 65 20, 25, 35 25, 50, 65
Dimensions (in.) Width 8.25 8.27 8.27
Depth 5.50 4.07 6.57
Height 15.50 10.55 10.55
Trip Units TMF – – –
TMA – X –
Ekip DIP – X X
Ekip Touch – – X
RMS X – –
microEntelliGuard X – –

 

 

Tmax XT and Spectra trip unit capability

Features TMF TMA Ekip DIP Ekip Touch RMS microEntelliguard
Standard protection X X X X X X
LSIG – – X X – X
Adjustability to 40% of rating – – X X X X
Connectivity and communication – – – X – X
Embedded advanced functions – – – X – X
Online upgradability – – – X – X

Related Links